Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Thomson Linear
Linear Motion Systems
2DB SuperSlide Linear Units
2DB SuperSlide Linear Units - Linear Motion Systems with Lead or Ball Screw Drive and Ball Guides
Thomson Linear
...
2DB SuperSlide Linear Units - Linear Motion Systems with Lead or Ball Screw Drive and Ball Guides
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
2DB08A0N0070-200N001A0A00
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Type of unit
TU
Screw type diameter lead and nut type
ST
Engineering Designate
ED
Ordering length (L)
OL
Y-distance
YD
Brake Option
BOPT
Motor flange ID
MFID
Ball guide shaft coating option
BGSCOPT
Bearing option
BROPT
Profile cover option
PCOPT
Hardware option
HOPT
Home and end of stroke sensor option
SSOPT
1
2
3
2DB08A0N0070-200N001A0A00
2DB08 = 2DB08 unit
A0 = leadscrew, 0.375 in, 0.100 in, preloaded
N = no engineering required (standard INCH)
7.00
2.00
N = no brake
001
A = standard, 60 Case
0 = standard
A = none
0 = alloy plated
0 = no sensors
2DB12B0N0090-300N001A0A00
2DB12 = 2DB12 unit
B0 = ballscrew, 12 mm, 5mm, non-preloaded
N = no engineering required (standard INCH)
9.00
3.00
N = no brake
001
A = standard, 60 Case
0 = standard
A = none
0 = alloy plated
0 = no sensors
2DB16D0N0115-300N001A0A00
2DB16 = 2DB16 unit
D0 = ballscrew, 20 mm, 5 mm, preloaded
N = no engineering required (standard INCH)
11.50
3.00
N = no brake
001
A = standard, 60 Case
0 = standard
A = none
0 = alloy plated
0 = no sensors
Visa komprimerad display (3 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Thomson Linear
- 2DB SuperSlide Linear Units
Shorttext
Linear Motion Systems with Lead or Ball Screw Drive and Ball Guides
Sista förändringen
29.10.2024 09:27:20
Enhet
Nyckelord
Ball Guides
Ball Screw Drive
Lead
Linear
Linear Motion Systems
Linear Units
Klassificeringar
CNS
CNSERPBASE Object Properties